IESNA:LM-63-2002
[TEST]P1302952
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2501-338-19)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3RT05R109024DE010 E3CBUS1MW
[LUMINAIRE]3in Adjustable LED luminaire with, R10 optic, 2400K CCT AND, 90CRI , E3CBUS1MW TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2400
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]491
TILT=NONE
1 -1 1 46 1 1 1 -0.25 -0.25 0
1 1 7.9
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 17.5 20 22.5 25
27.5 30 32.5 35 37.5 40 42.5 45 47.5 50
52.5 55 57.5 60 62.5 65 67.5 70 72.5 75
77.5 80 82.5 85 87.5 90
0
10138.4 9846.4 9082.5 7884 6573.5 5217.6 3934.7 2849.6 2004.6 1409.4
1013.7 750.9 577.4 463.9 377.9 313 207.6 133 84.3 56.8
40.5 29.2 21.1 14.6 9.7 4.9 3.2 1.6 1.6 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0
